Select a different country or region to see content for your location.
United States
07:17:18 GMT+0000 (Coordinated Universal Time)


NU2324-E-XL-MCA
Cylindrical roller bearing
Cylindrical roller bearing NU20..-E-XL-MCA, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Preferred product
Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 260 mm | Outside diameter |
B | 86 mm | Width |
Cr | 930.000 N | Basic dynamic load rating, radial |
C0r | 1.010.000 N | Basic static load rating, radial |
Cur | 170.000 N | Fatigue load limit, radial |
nG | 4.550 1/min | Limiting speed |
nϑr | 1.980 1/min | Reference speed |
≈m | 23,04 kg | Weight |
Mounting dimensions
da min | 134 mm | Minimum diameter shaft shoulder |
da max | 151 mm | Maximum diameter of shaft shoulder |
db min | 156 mm | Minimum shaft shoulder |
Da max | 246 mm | Maximum diameter of housing shoulder |
ra max | 2,5 mm | Maximum recess radius |
ra1 max | 2,5 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 3 mm | Minimum chamfer dimension |
s | 7,2 mm | Axial displacement |
E | 230 mm | Raceway diameter outer ring |
F | 154 mm | Raceway diameter inner ring |
D1 min | 218,7 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | Standard | |
Cage | MCA | Messing Käfig, einteilig, bordgeführt am Außenring |
Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.