Select a different country or region to see content for your location.
United States
17:52:11 GMT+0000 (Coordinated Universal Time)


NU2276-E-M1A
Cylindrical roller bearing
Cylindrical roller bearing NU..-E-M1A, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Remanufacturable
Replaces
NU2276E.M1A, NU2276MA
Preferred product
Main Dimensions & Performance Data
d | 380 mm | Bore diameter |
D | 680 mm | Outside diameter |
B | 175 mm | Width |
Cr | 4.050.000 N | Basic dynamic load rating, radial |
C0r | 6.700.000 N | Basic static load rating, radial |
Cur | 620.000 N | Fatigue load limit, radial |
nG | 1.420 1/min | Limiting speed |
nϑr | 450 1/min | Reference speed |
≈m | 286,02 kg | Weight |
Mounting dimensions
da min | 406 mm | Minimum diameter shaft shoulder |
da max | 446 mm | Maximum diameter of shaft shoulder |
db min | 456 mm | Minimum shaft shoulder |
Da max | 654 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum recess radius |
ra1 max | 5 mm | Maximum recess radius |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
r1 min | 6 mm | Minimum chamfer dimension |
s | 13,8 mm | Axial displacement |
E | 615 mm | Raceway diameter outer ring |
F | 451 mm | Raceway diameter inner ring |
D1 min | 582,2 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products