Select a different country or region to see content for your location.
United States
05:20:30 GMT+0000 (Coordinated Universal Time)


NU2256-E-M1A-C3
Cylindrical roller bearing
Cylindrical roller bearing NU..-E-M1A, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Remanufacturable
Replaces
NU2256E.M1A.C3, NU2256MA.C3
Preferred product
Main Dimensions & Performance Data
d | 280 mm | Bore diameter |
D | 500 mm | Outside diameter |
B | 130 mm | Width |
Cr | 2.270.000 N | Basic dynamic load rating, radial |
C0r | 3.600.000 N | Basic static load rating, radial |
Cur | 370.000 N | Fatigue load limit, radial |
nG | 1.980 1/min | Limiting speed |
nϑr | 720 1/min | Reference speed |
≈m | 112,82 kg | Weight |
Mounting dimensions
da min | 300 mm | Minimum diameter shaft shoulder |
da max | 330 mm | Maximum diameter of shaft shoulder |
db min | 336 mm | Minimum shaft shoulder |
Da max | 480 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
ra1 max | 4 mm | Maximum recess radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
r1 min | 5 mm | Minimum chamfer dimension |
s | 10,5 mm | Axial displacement |
E | 453 mm | Raceway diameter outer ring |
F | 333 mm | Raceway diameter inner ring |
D1 min | 435,95 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.