Select a different country or region to see content for your location.
United States
14:30:29 GMT+0000 (Coordinated Universal Time)



NU224-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NU..-E-XL-TVP2, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Remanufacturable
Replaces
NU224-E-TVP2, NU224E.TVP2
Preferred product



Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 215 mm | Outside diameter |
B | 40 mm | Width |
Cr | 390.000 N | Basic dynamic load rating, radial |
C0r | 415.000 N | Basic static load rating, radial |
Cur | 54.000 N | Fatigue load limit, radial |
nG | 4.350 1/min | Limiting speed |
nϑr | 3.050 1/min | Reference speed |
≈m | 5,62 kg | Weight |
Mounting dimensions
da min | 132 mm | Minimum diameter shaft shoulder |
da max | 141 mm | Maximum diameter of shaft shoulder |
db min | 146 mm | Minimum shaft shoulder |
Da max | 203 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum recess radius |
ra1 max | 2,1 mm | Maximum recess radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
r1 min | 2,1 mm | Minimum chamfer dimension |
s | 1,4 mm | Axial displacement |
E | 195,5 mm | Raceway diameter outer ring |
F | 143,5 mm | Raceway diameter inner ring |
D1 min | 187,8 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing NU224-E-XL-TVP2
In work for NU224-E-XL-TVP2
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products