Select a different country or region to see content for your location.
United States
03:47:47 GMT+0000 (Coordinated Universal Time)



NU2203-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NU..-E-XL-TVP2, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Replaces
NU2203-E-TVP2, NU2203E.TVP2
Preferred product



Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
D | 40 mm | Outside diameter |
B | 16 mm | Width |
Cr | 28.500 N | Basic dynamic load rating, radial |
C0r | 21.900 N | Basic static load rating, radial |
Cur | 3.550 N | Fatigue load limit, radial |
nG | 26.500 1/min | Limiting speed |
nϑr | 13.200 1/min | Reference speed |
≈m | 51,4 g | Weight |
Mounting dimensions
da min | 21 mm | Minimum diameter shaft shoulder |
da max | 21,5 mm | Maximum diameter of shaft shoulder |
db min | 23 mm | Minimum shaft shoulder |
Da max | 36 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum recess radius |
ra1 max | 0,3 mm | Maximum recess radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
r1 min | 0,3 mm | Minimum chamfer dimension |
s | 1,7 mm | Axial displacement |
E | 35,1 mm | Raceway diameter outer ring |
F | 22,1 mm | Raceway diameter inner ring |
D1 min | 32,5 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products