Select a different country or region to see content for your location.
United States
19:34:35 GMT+0000 (Coordinated Universal Time)



NU218-E-XL-TVP2-C3
Cylindrical roller bearing
Cylindrical roller bearing NU..-E-XL-TVP2, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Replaces
NU218-E-TVP2-C3, NU218E.TVP2.C3
Preferred product
Frequently bought together



Main Dimensions & Performance Data
| d | 90 mm | Bore diameter |
| D | 160 mm | Outside diameter |
| B | 30 mm | Width |
| Cr | 215.000 N | Basic dynamic load rating, radial |
| C0r | 217.000 N | Basic static load rating, radial |
| Cur | 29.500 N | Fatigue load limit, radial |
| nG | 6.000 1/min | Limiting speed |
| nϑr | 3.900 1/min | Reference speed |
| ≈m | 2,31 kg | Weight |
Mounting dimensions
| da min | 101 mm | Minimum diameter shaft shoulder |
| da max | 105 mm | Maximum diameter of shaft shoulder |
| db min | 109 mm | Minimum shaft shoulder |
| Da max | 149 mm | Maximum diameter of housing shoulder |
| ra max | 2 mm | Maximum recess radius |
| ra1 max | 2 mm | Maximum recess radius |
Dimensions
| rmin | 2 mm | Minimum chamfer dimension |
| r1 min | 2 mm | Minimum chamfer dimension |
| s | 1,5 mm | Axial displacement |
| E | 145 mm | Raceway diameter outer ring |
| F | 107 mm | Raceway diameter inner ring |
| D1 min | 139,7 mm | Minimum rib diameter outer ring |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 120 °C | Operating temperature max. |


