Select a different country or region to see content for your location.
United States
00:38:38 GMT+0000 (Coordinated Universal Time)



NU210-E-XL-M1-J20AA-C3-M32N
Cylindrical roller bearing
Cylindrical roller bearing NU..-E-XL-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Frequently bought together



Hauptabmessungen und Leistungsdaten
d | 50 mm | Bohrungsdurchmesser |
D | 90 mm | Außendurchmesser |
B | 20 mm | Breite |
Cr | 75.000 N | Dynamische Tragzahl, radial |
C0r | 69.000 N | Statische Tragzahl, radial |
Cur | 9.000 N | Ermüdungsgrenzbelastung, radial |
nG | 14.500 1/min | Grenzdrehzahl |
nϑr | 6.600 1/min | Bezugsdrehzahl |
≈m | 0,53 kg | Weight |
Anschlussmaße
da min | 57 mm | Minimaler Anlagedurchmesser Wellenschulter |
da max | 58 mm | Maximaler Durchmesser der Wellenschulter |
db min | 62 mm | Minimaler Wellenabsatz |
Da max | 83 mm | Maximaler Durchmesser der Gehäuseschulter |
ra max | 1 mm | Maximaler Freistichradius |
ra1 max | 1 mm | Maximaler Freistichradius |
Abmessungen
rmin | 1,1 mm | Minimaler Kantenabstand |
r1 min | 1,1 mm | Minimaler Kantenabstand |
s | 1,3 mm | Axialer Verschiebeweg |
E | 81,5 mm | Laufbahndurchmesser des Außenringes |
F | 59,5 mm | Laufbahndurchmesser des Innenringes |
D1 min | 78,32 mm | Minimaler Borddurchmesser des Außenringes |
Temperaturbereich
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 150 °C | Betriebstemperatur max. |
Operating conditions for bearing NU210-E-XL-M1-J20AA-C3-M32N
In work for NU210-E-XL-M1-J20AA-C3-M32N
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch