Select a different country or region to see content for your location.
United States
08:21:01 GMT+0000 (Coordinated Universal Time)



NJ310-E-XL-TVP2-C3
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-TVP2, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Replaces
NJ310-E-TVP2-C3, NJ310E.TVP2.C3
Preferred product
Frequently bought together




Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 27 mm | Width |
Cr | 131.000 N | Basic dynamic load rating, radial |
C0r | 114.000 N | Basic static load rating, radial |
Cur | 20.400 N | Fatigue load limit, radial |
nG | 8.900 1/min | Limiting speed |
nϑr | 6.000 1/min | Reference speed |
≈m | 1,16 kg | Weight |
Mounting dimensions
da min | 61 mm | Minimum diameter shaft shoulder |
da max | 63 mm | Maximum diameter of shaft shoulder |
Da max | 99 mm | Maximum diameter of housing shoulder |
dc min | 73 mm | Minimum shaft shoulder |
ra max | 2 mm | Maximum recess radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
r1 min | 2 mm | Minimum chamfer dimension |
s | 1,7 mm | Axial displacement |
E | 97 mm | Raceway diameter outer ring |
F | 65 mm | Raceway diameter inner ring |
D1 min | 92,5 mm | Minimum rib diameter outer ring |
d1 | 71,3 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
HJ310-E | L-washer |
Your current product variant
Design | E | Increased Capacity Design |
Cage | TVP2 | Solid Window Cage made from PA66 |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch