Select a different country or region to see content for your location.
United States
07:51:01 GMT+0000 (Coordinated Universal Time)


NJ2334-EX-M1-J30PC-C3
Cylindrical roller bearing
Cylindrical roller bearing NJ..-EX-M1, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Remanufacturable
Main Dimensions & Performance Data
d | 170 mm | Bore diameter |
D | 360 mm | Outside diameter |
B | 120 mm | Width |
Cr | 1.490.000 N | Basic dynamic load rating, radial |
C0r | 2.070.000 N | Basic static load rating, radial |
Cur | 231.000 N | Fatigue load limit, radial |
nG | 2.800 1/min | Limiting speed |
nϑr | 1.210 1/min | Reference speed |
≈m | 61,4 kg | Weight |
Mounting dimensions
da min | 187 mm | Minimum diameter shaft shoulder |
da max | 214 mm | Maximum diameter of shaft shoulder |
Da max | 343 mm | Maximum diameter of housing shoulder |
dc min | 238,3 mm | Minimum shaft shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
r1 min | 4 mm | Minimum chamfer dimension |
s | 10,2 mm | Axial displacement |
E | 320 mm | Raceway diameter outer ring |
F | 216 mm | Raceway diameter inner ring |
D1 min | 299,2 mm | Minimum rib diameter outer ring |
d1 | 235,7 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Additional information
HJ2334-E | L-washer |
Downloads:
Your current product variant
Design | EX | Increased Capacity Design Design Modified |
Cage | M1 | Two Piece Brass Cage Roller Guided |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.