Select a different country or region to see content for your location.
United States
04:51:36 GMT+0000 (Coordinated Universal Time)



NJ2330-E-XL-MCA-C3
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-MCA, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Remanufacturable
Preferred product

Main Dimensions & Performance Data
d | 150 mm | Bore diameter |
D | 320 mm | Outside diameter |
B | 108 mm | Width |
Cr | 1.380.000 N | Basic dynamic load rating, radial |
C0r | 1.600.000 N | Basic static load rating, radial |
Cur | 250.000 N | Fatigue load limit, radial |
nG | 3.650 1/min | Limiting speed |
nϑr | 1.460 1/min | Reference speed |
≈m | 43,02 kg | Weight |
Mounting dimensions
da min | 167 mm | Minimum diameter shaft shoulder |
da max | 190 mm | Maximum diameter of shaft shoulder |
Da max | 303 mm | Maximum diameter of housing shoulder |
dc min | 213 mm | Minimum shaft shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
r1 min | 4 mm | Minimum chamfer dimension |
s | 9,8 mm | Axial displacement |
E | 283 mm | Raceway diameter outer ring |
F | 193 mm | Raceway diameter inner ring |
D1 min | 269,8 mm | Minimum rib diameter outer ring |
d1 | 209,45 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Additional information
HJ2330-E | L-washer |
Downloads:
Your current product variant
Design | E | Increased Capacity Design |
Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.