Select a different country or region to see content for your location.
United States
13:50:42 GMT+0000 (Coordinated Universal Time)



NJ2326-E-XL-MCA-C4
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-MCA, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Remanufacturable
Preferred product

Main Dimensions & Performance Data
d | 130 mm | Bore diameter |
D | 280 mm | Outside diameter |
B | 93 mm | Width |
Cr | 1.080.000 N | Basic dynamic load rating, radial |
C0r | 1.220.000 N | Basic static load rating, radial |
Cur | 198.000 N | Fatigue load limit, radial |
nG | 4.250 1/min | Limiting speed |
nϑr | 1.750 1/min | Reference speed |
≈m | 28,8 kg | Weight |
Mounting dimensions
da min | 147 mm | Minimum diameter shaft shoulder |
da max | 164 mm | Maximum diameter of shaft shoulder |
Da max | 163 mm | Maximum diameter of housing shoulder |
dc min | 184 mm | Minimum shaft shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
r1 min | 4 mm | Minimum chamfer dimension |
s | 8,1 mm | Axial displacement |
E | 247 mm | Raceway diameter outer ring |
F | 167 mm | Raceway diameter inner ring |
D1 min | 235,2 mm | Minimum rib diameter outer ring |
d1 | 181,7 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Additional information
HJ2326-E | L-washer |
Downloads:
Your current product variant
Design | E | Increased Capacity Design |
Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products