Select a different country or region to see content for your location.
United States
02:02:43 GMT+0000 (Coordinated Universal Time)



NJ2322-E-XL-MPAX-C4
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-MPAX, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ

Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
D | 240 mm | Outside diameter |
B | 80 mm | Width |
Cr | 790.000 N | Basic dynamic load rating, radial |
C0r | 870.000 N | Basic static load rating, radial |
Cur | 149.000 N | Fatigue load limit, radial |
nG | 5.000 1/min | Limiting speed |
nϑr | 2.200 1/min | Reference speed |
≈m | 18,56 kg | Weight |
Mounting dimensions
da max | 142 mm | Maximum diameter of shaft shoulder |
Da max | 226 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 3 mm | Minimum chamfer dimension |
s | 5,8 mm | Axial displacement |
E | 211 mm | Raceway diameter outer ring |
F | 143 mm | Raceway diameter inner ring |
D1 min | 200,9 mm | Minimum rib diameter outer ring |
d1 | 155,6 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | E | Increased Capacity Design |
Cage | MPAX | One Piece Brass Cage Lip Guided |
Radial internal clearance | C4 (Group 4) | Internal clearance larger than C3 |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.