Select a different country or region to see content for your location.
United States
23:55:38 GMT+0000 (Coordinated Universal Time)



NJ2320-E-XL-MPAX-C3
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-MPAX, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Remanufacturable
Frequently bought together

Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
D | 215 mm | Outside diameter |
B | 73 mm | Width |
Cr | 680.000 N | Basic dynamic load rating, radial |
C0r | 720.000 N | Basic static load rating, radial |
Cur | 123.000 N | Fatigue load limit, radial |
nG | 4.850 1/min | Limiting speed |
nϑr | 2.550 1/min | Reference speed |
≈m | 13,28 kg | Weight |
Mounting dimensions
da max | 125 mm | Maximum diameter of shaft shoulder |
Da max | 201 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 3 mm | Minimum chamfer dimension |
s | 4,2 mm | Axial displacement |
E | 191,5 mm | Raceway diameter outer ring |
F | 127,5 mm | Raceway diameter inner ring |
D1 min | 181,95 mm | Minimum rib diameter outer ring |
d1 | 139,4 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | E | Increased Capacity Design |
Cage | MPAX | One Piece Brass Cage Lip Guided |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.