Select a different country or region to see content for your location.
United States
23:49:41 GMT+0000 (Coordinated Universal Time)



NJ226-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-TVP2, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Replaces
NJ226-E-TVP2, NJ226E.TVP2
Preferred product




Main Dimensions & Performance Data
d | 130 mm | Bore diameter |
D | 230 mm | Outside diameter |
B | 40 mm | Width |
Cr | 425.000 N | Basic dynamic load rating, radial |
C0r | 445.000 N | Basic static load rating, radial |
Cur | 71.000 N | Fatigue load limit, radial |
nG | 4.000 1/min | Limiting speed |
nϑr | 2.800 1/min | Reference speed |
≈m | 6,4 kg | Weight |
Mounting dimensions
da min | 144 mm | Minimum diameter shaft shoulder |
da max | 151 mm | Maximum diameter of shaft shoulder |
Da max | 216 mm | Maximum diameter of housing shoulder |
dc min | 168 mm | Minimum shaft shoulder |
ra max | 2,5 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 3 mm | Minimum chamfer dimension |
s | 1,2 mm | Axial displacement |
E | 209,5 mm | Raceway diameter outer ring |
F | 153,5 mm | Raceway diameter inner ring |
D1 min | 201,2 mm | Minimum rib diameter outer ring |
d1 | 164 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
HJ226-E | L-washer |
Recently viewed products