Select a different country or region to see content for your location.
United States
22:58:05 GMT+0000 (Coordinated Universal Time)



NJ2219-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-TVP2, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Replaces
NJ2219-E-TVP2, NJ2219E.TVP2
Preferred product




Main Dimensions & Performance Data
d | 95 mm | Bore diameter |
D | 170 mm | Außendurchmesser |
B | 43 mm | Breite |
Cr | 340.000 N | Basic dynamic load rating, radial |
C0r | 370.000 N | Basic static load rating, radial |
Cur | 65.000 N | Fatigue load limit, radial |
nG | 5.600 1/min | Limiting speed |
nϑr | 3.050 1/min | Bezugsdrehzahl |
≈m | 3,9 kg | Weight |
Mounting dimensions
da min | 107 mm | Minimaler Anlagedurchmesser Wellenschulter |
da max | 111 mm | Maximum diameter of shaft shoulder |
Da max | 158 mm | Maximum diameter of housing shoulder |
dc min | 123 mm | Minimaler Wellenabsatz |
ra max | 2,1 mm | Maximaler Freistichradius |
Dimensions
rmin | 2,1 mm | Minimaler Kantenabstand |
r1 min | 2,1 mm | Minimaler Kantenabstand |
s | 2,2 mm | Axial displacement |
E | 154,5 mm | Laufbahndurchmesser des Außenringes |
F | 112,5 mm | Laufbahndurchmesser des Innenringes |
D1 min | 148,6 mm | Minimaler Borddurchmesser des Außenringes |
d1 | 120,5 mm | Maximaler Bordduchmesser des Innenringes |
Temperature range
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 120 °C | Betriebstemperatur max. |
Additional information
HJ2219-E | L-washer |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch