Select a different country or region to see content for your location.
United States
19:16:13 GMT+0000 (Coordinated Universal Time)


NJ1952-MPAX-C3
Cylindrical roller bearing
Cylindrical roller bearing NJ..-MPAX, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ

Main Dimensions & Performance Data
d | 260 mm | Bore diameter |
D | 360 mm | Outside diameter |
B | 46 mm | Width |
Cr | 420.000 N | Basic dynamic load rating, radial |
C0r | 730.000 N | Basic static load rating, radial |
Cur | 73.000 N | Fatigue load limit, radial |
nG | 3.150 1/min | Limiting speed |
nϑr | 1.680 1/min | Reference speed |
≈m | 14,7 kg | Weight |
Mounting dimensions
da min | 268 mm | Minimum diameter shaft shoulder |
da max | 283 mm | Maximum diameter of shaft shoulder |
Da max | 249 mm | Maximum diameter of housing shoulder |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
r1 min | 1,5 mm | Minimum chamfer dimension |
s | 5,3 mm | Axial displacement |
E | 334 mm | Raceway diameter outer ring |
F | 286 mm | Raceway diameter inner ring |
D1 min | 324,4 mm | Minimum rib diameter outer ring |
d1 | 294 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Downloads:
Your current product variant
Cage | MPAX | One Piece Brass Cage Lip Guided |
Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products