Select a different country or region to see content for your location.
United States
07:18:12 GMT+0000 (Coordinated Universal Time)



NJ1032-XL-MPAX-C3
Cylindrical roller bearing
Cylindrical roller bearing NJ..-XL-MPAX, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Remanufacturable
Frequently bought together

Main Dimensions & Performance Data
d | 160 mm | Bore diameter |
D | 240 mm | Outside diameter |
B | 38 mm | Width |
Cr | 290.000 N | Basic dynamic load rating, radial |
C0r | 355.000 N | Basic static load rating, radial |
Cur | 54.000 N | Fatigue load limit, radial |
nG | 5.400 1/min | Limiting speed |
nϑr | 3.000 1/min | Reference speed |
≈m | 6,2 kg | Weight |
Mounting dimensions
da min | 168 mm | Minimum diameter shaft shoulder |
da max | 178 mm | Maximum diameter of shaft shoulder |
Da max | 230 mm | Maximum diameter of housing shoulder |
dc min | 189 mm | Minimum shaft shoulder |
ra max | 2 mm | Maximum recess radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
r1 min | 1,5 mm | Minimum chamfer dimension |
s | 4,3 mm | Axial displacement |
E | 220 mm | Raceway diameter outer ring |
F | 180 mm | Raceway diameter inner ring |
D1 min | 212,9 mm | Minimum rib diameter outer ring |
d1 | 187,8 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | Standard | |
Cage | MPAX | One Piece Brass Cage Lip Guided |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.