Select a different country or region to see content for your location.
United States
00:45:32 GMT+0000 (Coordinated Universal Time)



NJ1006-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing NJ..-XL-M1, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Frequently bought together
Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 50 mm | Outside diameter |
B | 13 mm | Width |
Cr | 22.900 N | Basic dynamic load rating, radial |
C0r | 19.300 N | Basic static load rating, radial |
Cur | 3.050 N | Fatigue load limit, radial |
nG | 25.500 1/min | Limiting speed |
nϑr | 11.000 1/min | Reference speed |
≈m | 134,39 g | Weight |
Mounting dimensions
da min | 35 mm | Minimum diameter shaft shoulder |
da max | 37 mm | Maximum diameter of shaft shoulder |
Da max | 51 mm | Maximum diameter of housing shoulder |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |
s | 1,8 mm | Axial displacement |
E | 48,5 mm | Raceway diameter outer ring |
F | 36,5 mm | Raceway diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Operating conditions for bearing NJ1006-XL-M1
In work for NJ1006-XL-M1
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
