Select a different country or region to see content for your location.
United States
16:19:18 GMT+0000 (Coordinated Universal Time)


N334-E-TB-M1
Cylindrical roller bearing
Cylindrical roller bearing N3..-E-M1, with cage, single row, non-locating bearing, 0 ribs on outer ring, 2 rib on inner ring, type N3

Main Dimensions & Performance Data
d | 170 mm | Bore diameter |
D | 360 mm | Outside diameter |
B | 72 mm | Width |
Cr | 960.000 N | Basic dynamic load rating, radial |
C0r | 1.210.000 N | Basic static load rating, radial |
Cur | 138.000 N | Fatigue load limit, radial |
nG Grease | 2.390 1/min | Limiting speed for grease lubrication |
nG Oil | 2.800 1/min | Limiting speed for oil lubrication |
≈m | 37,8 kg | Weight |
Mounting dimensions
da | 187 mm | Diameter shaft shoulder |
Da | 343 mm | Diameter of housing shoulder |
ra1 max | 3 mm | Maximum recess radius |
Dimensions
r1 min | 4 mm | Minimum chamfer dimension |
s1 | 5,9 mm | Axial displacement |
E | 318 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |