Select a different country or region to see content for your location.
United States
05:37:11 GMT+0000 (Coordinated Universal Time)


N316-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing N3..-E-TVP2, with cage, single row, non-locating bearing, 0 ribs on outer ring, 2 rib on inner ring, type N3
Preferred product
Frequently bought together

Main Dimensions & Performance Data
| d | 80 mm | Bore diameter |
| D | 170 mm | Outside diameter |
| B | 39 mm | Width |
| Cr | 300.000 N | Basic dynamic load rating, radial |
| C0r | 275.000 N | Basic static load rating, radial |
| Cur | 50.000 N | Fatigue load limit, radial |
| nG Grease | 4.700 1/min | Limiting speed for grease lubrication |
| nG Oil | 5.500 1/min | Limiting speed for oil lubrication |
| ≈m | 3,86 kg | Weight |
Mounting dimensions
| da | 92 mm | Diameter shaft shoulder |
| Da | 158 mm | Diameter of housing shoulder |
| ra1 max | 2,1 mm | Maximum recess radius |
Dimensions
| r1 min | 2,1 mm | Minimum chamfer dimension |
| s1 | 0,6 mm | Axial displacement |
| E | 151 mm | Raceway diameter outer ring |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 120 °C | Operating temperature max. |
Your current product variant
| Cage | TVP2 | Solid Window Cage made from PA66 |
| Tolerance class | PN | Normal (PN) |
| Change mark | E | Increased Capacity Design |
| Radial internal clearance | CN (Group N) | Normal internal clearance |
| Number of rolling element rows | 1 | Single-row design |
Characteristics
Operating conditions for bearing N316-E-XL-TVP2
In work for N316-E-XL-TVP2
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.

