Select a different country or region to see content for your location.
United States
19:05:33 GMT+0000 (Coordinated Universal Time)


N312-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing N3..-E-TVP2, with cage, single row, non-locating bearing, 0 ribs on outer ring, 2 rib on inner ring, type N3
Preferred product

Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 130 mm | Outside diameter |
B | 31 mm | Width |
Cr | 177.000 N | Basic dynamic load rating, radial |
C0r | 157.000 N | Basic static load rating, radial |
Cur | 29.000 N | Fatigue load limit, radial |
nG Grease | 6.300 1/min | Limiting speed for grease lubrication |
nG Oil | 7.400 1/min | Limiting speed for oil lubrication |
≈m | 1,78 kg | Weight |
Mounting dimensions
da | 72 mm | Diameter shaft shoulder |
Da | 118 mm | Diameter of housing shoulder |
ra1 max | 2,1 mm | Maximum recess radius |
Dimensions
r1 min | 2,1 mm | Minimum chamfer dimension |
s1 | 1,9 mm | Axial displacement |
E | 115 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products