Select a different country or region to see content for your location.
United States
02:51:28 GMT+0000 (Coordinated Universal Time)


N311-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing N3..-E-TVP2, with cage, single row, non-locating bearing, 0 ribs on outer ring, 2 rib on inner ring, type N3
Preferred product

Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 120 mm | Outside diameter |
B | 29 mm | Width |
Cr | 159.000 N | Basic dynamic load rating, radial |
C0r | 139.000 N | Basic static load rating, radial |
Cur | 26.000 N | Fatigue load limit, radial |
nG Grease | 6.800 1/min | Limiting speed for grease lubrication |
nG Oil | 8.000 1/min | Limiting speed for oil lubrication |
≈m | 1,45 kg | Weight |
Mounting dimensions
da | 66 mm | Diameter shaft shoulder |
Da | 109 mm | Diameter of housing shoulder |
ra1 max | 2 mm | Maximum recess radius |
Dimensions
r1 min | 2 mm | Minimum chamfer dimension |
s1 | 1,8 mm | Axial displacement |
E | 106,5 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |