Select a different country or region to see content for your location.
United States
02:11:41 GMT+0000 (Coordinated Universal Time)


N309-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing N3..-E-TVP2, with cage, single row, non-locating bearing, 0 ribs on outer ring, 2 rib on inner ring, type N3
Preferred product
Frequently bought together

Main Dimensions & Performance Data
| d | 45 mm | Bore diameter |
| D | 100 mm | Outside diameter |
| B | 25 mm | Width |
| Cr | 116.000 N | Basic dynamic load rating, radial |
| C0r | 99.000 N | Basic static load rating, radial |
| Cur | 17.600 N | Fatigue load limit, radial |
| nG Grease | 8.300 1/min | Limiting speed for grease lubrication |
| nG Oil | 9.800 1/min | Limiting speed for oil lubrication |
| ≈m | 0,87 kg | Weight |
Mounting dimensions
| da | 54 mm | Diameter shaft shoulder |
| Da | 91 mm | Diameter of housing shoulder |
| ra1 max | 1,5 mm | Maximum recess radius |
Dimensions
| r1 min | 1,5 mm | Minimum chamfer dimension |
| s1 | 1 mm | Axial displacement |
| E | 88,5 mm | Raceway diameter outer ring |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 120 °C | Operating temperature max. |
Your current product variant
| Cage | TVP2 | Solid Window Cage made from PA66 |
| Tolerance class | PN | Normal (PN) |
| Change mark | E | Increased Capacity Design |
| Radial internal clearance | CN (Group N) | Normal internal clearance |
| Number of rolling element rows | 1 | Single-row design |
Characteristics


