Select a different country or region to see content for your location.
United States
03:18:47 GMT+0000 (Coordinated Universal Time)


N236-E-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing N2..-M1, with cage, single row, non-locating bearing, 0 ribs on outer ring, 2 rib on inner ring, type N2
Remanufacturable
Frequently bought together

Main Dimensions & Performance Data
| d | 180 mm | Bore diameter |
| D | 320 mm | Outside diameter |
| B | 52 mm | Width |
| Cr | 730.000 N | Basic dynamic load rating, radial |
| C0r | 830.000 N | Basic static load rating, radial |
| Cur | 124.000 N | Fatigue load limit, radial |
| nG Grease | 3.200 1/min | Limiting speed for grease lubrication |
| nG Oil | 3.750 1/min | Limiting speed for oil lubrication |
| ≈m | 19,1 kg | Weight |
Mounting dimensions
| da | 197 mm | Diameter shaft shoulder |
| Da | 303 mm | Diameter of housing shoulder |
| ra1 max | 3 mm | Maximum recess radius |
Dimensions
| r1 min | 4 mm | Minimum chamfer dimension |
| s1 | 4,7 mm | Axial displacement |
| E | 289 mm | Raceway diameter outer ring |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 150 °C | Operating temperature max. |
Operating conditions for bearing N236-E-XL-M1
In work for N236-E-XL-M1
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


