Select a different country or region to see content for your location.
United States
14:50:21 GMT+0000 (Coordinated Universal Time)


N228-E-XL-M1-C3
Cylindrical roller bearing
Cylindrical roller bearing N2..-M1, with cage, single row, non-locating bearing, 0 ribs on outer ring, 2 rib on inner ring, type N2
Remanufacturable
Preferred product

Main Dimensions & Performance Data
d | 140 mm | Bore diameter |
D | 250 mm | Outside diameter |
B | 42 mm | Width |
Cr | 460.000 N | Basic dynamic load rating, radial |
C0r | 510.000 N | Basic static load rating, radial |
Cur | 79.000 N | Fatigue load limit, radial |
nG Grease | 4.150 1/min | Limiting speed for grease lubrication |
nG Oil | 4.900 1/min | Limiting speed for oil lubrication |
≈m | 9,54 kg | Weight |
Mounting dimensions
da | 154 mm | Diameter shaft shoulder |
Da | 236 mm | Diameter of housing shoulder |
ra1 max | 2,5 mm | Maximum recess radius |
Dimensions
r1 min | 3 mm | Minimum chamfer dimension |
s1 | 3,8 mm | Axial displacement |
E | 225 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Downloads:
Your current product variant
Cage | M1 | Two Piece Brass Cage Roller Guided |
Tolerance class | PN | Normal (PN) |
Change mark | E | Increased Capacity Design |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Number of rolling element rows | 1 | Single-row design |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products