Select a different country or region to see content for your location.
United States
11:28:28 GMT+0000 (Coordinated Universal Time)


N220-E-XL-M1-C5
Cylindrical roller bearing
Cylindrical roller bearing N2..-M1, with cage, single row, non-locating bearing, 0 ribs on outer ring, 2 rib on inner ring, type N2

Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
D | 180 mm | Outside diameter |
B | 34 mm | Width |
Cr | 2.950.000 N | Basic dynamic load rating, radial |
C0r | 305.000 N | Basic static load rating, radial |
Cur | 51.000 N | Fatigue load limit, radial |
≈m | 3,81 kg | Weight |
Mounting dimensions
da | 112 mm | Diameter shaft shoulder |
Da | 168 mm | Diameter of housing shoulder |
Dimensions
E | 163 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Downloads:
Your current product variant
Käfig | M1 | Zweiteilig Messing Käfig Rollergeführt |
Toleranzklasse | PN | Normal (PN) |
Änderungskennzeichen | E | Verstärkte Ausführung |
Anzahl Wälzkörper-Reihen | 1 | Einreihig |
Characteristics