Select a different country or region to see content for your location.
United States
16:59:49 GMT+0000 (Coordinated Universal Time)


N216-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing N2..-E-TVP, with cage, single row, non-locating bearing, 0 ribs on outer ring, 2 rib on inner ring, type N2
Preferred product

Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
D | 140 mm | Outside diameter |
B | 26 mm | Width |
Cr | 166.000 N | Basic dynamic load rating, radial |
C0r | 168.000 N | Basic static load rating, radial |
Cur | 29.500 N | Fatigue load limit, radial |
nG Grease | 5.900 1/min | Limiting speed for grease lubrication |
nG Oil | 7.000 1/min | Limiting speed for oil lubrication |
≈m | 1,51 kg | Weight |
Mounting dimensions
da | 91 mm | Diameter shaft shoulder |
Da | 129 mm | Diameter of housing shoulder |
ra1 max | 2 mm | Maximum recess radius |
Dimensions
r1 min | 2 mm | Minimum chamfer dimension |
s1 | 1,2 mm | Axial displacement |
E | 127,3 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |