Select a different country or region to see content for your location.
United States
12:23:11 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 90 mm | Bore diameter |
D | 140 mm | Außendurchmesser |
B | 24 mm | Breite |
Cr | 94.000 N | Basic dynamic load rating, radial |
C0r | 117.000 N | Basic static load rating, radial |
Cur | 10.000 N | Fatigue load limit, radial |
nG | 8.400 1/min | Limiting speed |
nϑr | 4.600 1/min | Bezugsdrehzahl |
≈m | 1,202 kg | Weight |
Mounting dimensions
da min | 96 mm | Minimaler Anlagedurchmesser Wellenschulter |
da max | 101 mm | Maximum diameter of shaft shoulder |
db min | 106 mm | Minimaler Wellenabsatz |
Da max | 133 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximaler Freistichradius |
ra1 max | 1 mm | Maximaler Freistichradius |
Dimensions
rmin | 1,5 mm | Minimaler Kantenabstand |
r1 min | 1,1 mm | Minimaler Kantenabstand |
s | 3 mm | Axial displacement |
E | 127 mm | Laufbahndurchmesser des Außenringes |
F | 103 mm | Laufbahndurchmesser des Innenringes |
D1 min | 122,9 mm | Minimaler Borddurchmesser des Außenringes |
Temperature range
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 150 °C | Betriebstemperatur max. |
Downloads:
Your current product variant
Design | Standard | |
Cage | M1 | Two Piece Brass Cage Roller Guided |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch