Select a different country or region to see content for your location.
United States
02:19:46 GMT+0000 (Coordinated Universal Time)


20224-K-MB-C3
Barrel roller bearing
Barrel roller bearing 202..-K-MB
Replaces
20224K.MB.C3
Preferred product


Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 215 mm | Outside diameter |
B | 40 mm | Width |
Cr | 305.000 N | Basic dynamic load rating, radial |
C0r | 415.000 N | Basic static load rating, radial |
Cur | 38.500 N | Fatigue load limit, radial |
nG | 3.350 1/min | Limiting speed |
≈m | 6,41 kg | Weight |
Mounting dimensions
da min | 132 mm | Minimum diameter shaft shoulder |
Da max | 203 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum recess radius |
da max | 143 mm | Maximum diameter of shaft shoulder |
db min | 127 mm | Minimum cavity diameter of the sleeve |
Ba min | 13 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 191,1 mm | Bore diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Additional information
H3024 | Adapter sleeve |
Downloads:
Your current product variant
Bore type | K | Tapered, taper 1:12 |
Cage | MB | Solid brass cage |
Characteristics
Recently viewed products