Select a different country or region to see content for your location.
United States
22:05:43 GMT+0000 (Coordinated Universal Time)


20222-K-MB-C3
Barrel roller bearing
Barrel roller bearing 202..-K-MB
Replaces
20222K.MB.C3
Preferred product
Frequently bought together


Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
D | 200 mm | Outside diameter |
B | 38 mm | Width |
Cr | 285.000 N | Basic dynamic load rating, radial |
C0r | 370.000 N | Basic static load rating, radial |
Cur | 35.000 N | Fatigue load limit, radial |
nG | 3.600 1/min | Limiting speed |
≈m | 5,34 kg | Weight |
Mounting dimensions
da min | 122 mm | Minimum diameter shaft shoulder |
Da max | 188 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum recess radius |
da max | 132 mm | Maximum diameter of shaft shoulder |
db min | 116 mm | Minimum cavity diameter of the sleeve |
Ba min | 7 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 178,6 mm | Bore diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Additional information
H222 | Adapter sleeve |
Downloads:
Your current product variant
Bore type | K | Tapered, taper 1:12 |
Cage | MB | Solid brass cage |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Characteristics


