Select a different country or region to see content for your location.
United States
09:21:46 GMT+0000 (Coordinated Universal Time)


KT921
Axial tapered roller bearing
Axial tapered roller bearing KT-SERIES, single direction

Main Dimensions & Performance Data
d | 234,95 mm | Bore diameter |
D | 546,1 mm | Outside diameter |
T | 127 mm | Height |
Ca* | 9.000.000 N | Basic dynamic load rating, axial, according to ABEC/RBEC 8-1170 |
C0a | 26.000.000 N | Basic static load rating, axial |
Cua | 1.920.000 N | Fatigue load limit, axial |
nG | 400 1/min | Limiting speed |
≈m | 156 kg | Weight |
Dimensions
rs min | 16 mm | Minimum chamfer dimension at outside diameter |
d1 | 266,7 mm | Diameter of step |
b | 15,875 mm | Width of step |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Heat treatment | Case hardened | Case hardened |
Cage | F | Cage of steel |
Design | 2 | With step in the bore |
Characteristics

