Select a different country or region to see content for your location.
United States
05:49:59 GMT+0000 (Coordinated Universal Time)


KT1120-MPA
Axial tapered roller bearing
Axial tapered roller bearing KT-SERIES, single direction
Preferred product

Main Dimensions & Performance Data
d | 279,4 mm | Bore diameter |
D | 603,25 mm | Outside diameter |
T | 136,525 mm | Height |
Ca* | 8.800.000 N | Basic dynamic load rating, axial, according to ABEC/RBEC 8-1170 |
C0a | 24.900.000 N | Basic static load rating, axial |
Cua | 1.810.000 N | Fatigue load limit, axial |
nG | 360 1/min | Limiting speed |
≈m | 194 kg | Weight |
Dimensions
rs min | 11,2 mm | Minimum chamfer dimension at outside diameter |
d1 | 301,625 mm | Diameter of step |
b | 11,1 mm | Width of step |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Heat treatment | Case hardened | Case hardened |
Cage | Solid brass cage, outer ring guided | Solid brass cage, outer ring guided |
Design | 2 | With step in the bore |
Characteristics

