Select a different country or region to see content for your location.
United States
12:34:07 GMT+0000 (Coordinated Universal Time)



29496-E1-XL-MB
Axial spherical roller bearing
Axial spherical roller bearing 294..-E1-XL-MB, with flanging ring
Replaces
29496-E1-MB


Main Dimensions & Performance Data
d | 480 mm | Bore diameter |
D | 850 mm | Outside diameter |
T | 224 mm | Section height |
Ca | 11.700.000 N | Basic dynamic load rating, axial |
C0a | 39.500.000 N | Basic static load rating, axial |
Cua | 3.450.000 N | Fatigue load limit, axial |
nG | 710 1/min | Limiting speed |
nϑr | 335 1/min | Reference speed |
≈m | 529 kg | Weight |
Mounting dimensions
da min | 660 mm | Minimum diameter shaft shoulder |
Da max | 744 mm | Maximum diameter of housing shoulder |
Db min | 865 mm | Minimum bore diameter housing |
db max | 516 mm | Maximum distance sleeve |
ra max | 8 mm | Maximum recess radius |
Dimensions
D1 | 625 mm | Bore diameter housing washer |
d1 | 780 mm | Rip diameter shaft washer |
rmin | 9,5 mm | Minimum chamfer dimension |
T1 | 108 mm | Height of the housing washer |
T2 | 88 mm | Height of shaft washer |
T3 | 147 mm | Height of the shaft washer |
T4 | 216 mm | Height of shaft washer, inc. lip ring |
A | 280 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch