Select a different country or region to see content for your location.
United States
00:33:32 GMT+0000 (Coordinated Universal Time)



29488-E1-XL-MB
Axial-Pendelrollenlager
Axial-Pendelrollenlager 294..-E1-XL-MB, mit Bordring
Remanufacturable
Replaces
29488-E1-MB
Preferred product
Frequently bought together


Main Dimensions & Performance Data
d | 440 mm | Bore diameter |
D | 780 mm | Outside diameter |
T | 206 mm | Section height |
Ca | 9.700.000 N | Basic dynamic load rating, axial |
C0a | 32.500.000 N | Basic static load rating, axial |
Cua | 2.900.000 N | Fatigue load limit, axial |
nG | 780 1/min | Limiting speed |
nϑr | 375 1/min | Reference speed |
≈m | 408 kg | Weight |
Mounting dimensions
da min | 610 mm | Minimum diameter shaft shoulder |
Da max | 684 mm | Maximum diameter of housing shoulder |
Db min | 794 mm | Minimum bore diameter housing |
db max | 477 mm | Maximum distance sleeve |
ra max | 8 mm | Maximum recess radius |
Dimensions
D1 | 577 mm | Bore diameter housing washer |
d1 | 715 mm | Rip diameter shaft washer |
rmin | 9,5 mm | Minimum chamfer dimension |
T1 | 101 mm | Height of the housing washer |
T2 | 77 mm | Height of shaft washer |
T3 | 134 mm | Height of the shaft washer |
T4 | 199 mm | Height of shaft washer, inc. lip ring |
A | 257 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch