Select a different country or region to see content for your location.
United States
23:24:53 GMT+0000 (Coordinated Universal Time)



29434-E1-XL
Axial spherical roller bearing
Axial spherical roller bearing 294..-E1-XL, no flanging ring
Replaces
29434-E1
Preferred product



Main Dimensions & Performance Data
d | 170 mm | Bore diameter |
D | 340 mm | Outside diameter |
T | 103 mm | Height |
Ca | 2.550.000 N | Basic dynamic load rating, axial |
C0a | 6.900.000 N | Basic static load rating, axial |
Cua | 700.000 N | Fatigue load limit, axial |
nG | 1.990 1/min | Limiting speed |
nϑr | 1.020 1/min | Reference speed |
≈m | 38,64 kg | Weight |
Mounting dimensions
da min | 250 mm | Minimum diameter shaft shoulder |
Da max | 288 mm | Maximum diameter of housing shoulder |
Db min | 346 mm | Minimum bore diameter housing |
db max | 199 mm | Maximum distance sleeve |
db1 max | 186 mm | Maximum champfer diameter of distance sleeve |
ra max | 4 mm | Maximum recess radius |
30 ° | Angle of champfer of the distance sleeve |
Dimensions
D1 | 236 mm | Bore diameter housing washer |
d1 | 305 mm | Rip diameter shaft washer |
rmin | 5 mm | Minimum chamfer dimension |
T1 | 50 mm | Height of the housing washer |
T3 | 65,5 mm | Height of the shaft washer |
T5 | 89,5 mm | Distance shaft washer - cage |
A | 104 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |