Select a different country or region to see content for your location.
United States
16:57:49 GMT+0000 (Coordinated Universal Time)



29430-E1-XL
Axial-Pendelrollenlager
Axial-Pendelrollenlager 294..-E1-XL, ohne Bordring
Remanufacturable
Replaces
29430-E1
Preferred product



Main Dimensions & Performance Data
d | 150 mm | Bore diameter |
D | 300 mm | Outside diameter |
T | 90 mm | Height |
Ca | 2.000.000 N | Basic dynamic load rating, axial |
C0a | 5.300.000 N | Basic static load rating, axial |
Cua | 560.000 N | Fatigue load limit, axial |
nG | 2.290 1/min | Limiting speed |
nϑr | 1.180 1/min | Reference speed |
≈m | 26,54 kg | Weight |
Mounting dimensions
da min | 220 mm | Minimum diameter shaft shoulder |
Da max | 253 mm | Maximum diameter of housing shoulder |
Db min | 306 mm | Minimum bore diameter housing |
db max | 175 mm | Maximum distance sleeve |
db1 max | 164 mm | Maximum champfer diameter of distance sleeve |
ra max | 3 mm | Maximum recess radius |
30 ° | Angle of champfer of the distance sleeve |
Dimensions
D1 | 207,5 mm | Bore diameter housing washer |
d1 | 267,4 mm | Rip diameter shaft washer |
rmin | 4 mm | Minimum chamfer dimension |
T1 | 43,4 mm | Height of the housing washer |
T3 | 58 mm | Height of the shaft washer |
T5 | 80,5 mm | Distance shaft washer - cage |
A | 92 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products