Select a different country or region to see content for your location.
United States
08:02:00 GMT+0000 (Coordinated Universal Time)



29426-E1-XL-N1
Axial spherical roller bearing
Axial spherical roller bearing 294..-E1-XL, no flanging ring
Replaces
29426-E1-N1
Frequently bought together



Main Dimensions & Performance Data
d | 130 mm | Bore diameter |
D | 270 mm | Outside diameter |
T | 85 mm | Height |
Ca | 1.700.000 N | Basic dynamic load rating, axial |
C0a | 4.350.000 N | Basic static load rating, axial |
Cua | 460.000 N | Fatigue load limit, axial |
nG | 2.600 1/min | Limiting speed |
nϑr | 1.360 1/min | Reference speed |
≈m | 20,775 kg | Weight |
Mounting dimensions
da min | 195 mm | Minimum diameter shaft shoulder |
Da max | 227 mm | Maximum diameter of housing shoulder |
Db min | 275 mm | Minimum bore diameter housing |
db max | 153 mm | Maximum distance sleeve |
db1 max | 143 mm | Maximum champfer diameter of distance sleeve |
ra max | 3 mm | Maximum recess radius |
30 ° | Angle of champfer of the distance sleeve |
Dimensions
D1 | 184,5 mm | Bore diameter housing washer |
d1 | 240 mm | Rip diameter shaft washer |
rmin | 4 mm | Minimum chamfer dimension |
T1 | 40,9 mm | Height of the housing washer |
T3 | 54 mm | Height of the shaft washer |
T5 | 75 mm | Distance shaft washer - cage |
A | 81 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Operating conditions for bearing 29426-E1-XL-N1
In work for 29426-E1-XL-N1
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch