Select a different country or region to see content for your location.
United States
20:19:27 GMT+0000 (Coordinated Universal Time)



29412-E1-XL-N1
Axial spherical roller bearing
Axial spherical roller bearing 294..-E1-XL, no flanging ring



Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 130 mm | Outside diameter |
T | 42 mm | Height |
Ca | 410.000 N | Basic dynamic load rating, axial |
C0a | 940.000 N | Basic static load rating, axial |
Cua | 117.000 N | Fatigue load limit, axial |
nG | 6.000 1/min | Limiting speed |
nϑr | 2.850 1/min | Reference speed |
≈m | 2,54 kg | Weight |
Mounting dimensions
da min | 95 mm | Minimum diameter shaft shoulder |
Da max | 107 mm | Maximum diameter of housing shoulder |
Db min | 133 mm | Minimum bore diameter housing |
db max | 67 mm | Maximum distance sleeve |
ra max | 1,5 mm | Maximum recess radius |
Dimensions
D1 | 85,5 mm | Bore diameter housing washer |
d1 | 116,5 mm | Rip diameter shaft washer |
rmin | 1,5 mm | Minimum chamfer dimension |
T1 | 21 mm | Height of the housing washer |
T3 | 27 mm | Height of the shaft washer |
T5 | 37,5 mm | Distance shaft washer - cage |
A | 38 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Downloads:
Your current product variant
Heat treatment | Standard | Standard |
Cage | JP | Sheet metal cage |
Locating feature, housing washer | N1 | Locating feature, housing washer |
Handling thread holes | Without | |
Constricted width and inclination variation | Standard | |
Test certificate | Without |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch