Select a different country or region to see content for your location.
United States
00:04:08 GMT+0000 (Coordinated Universal Time)



294/560-E1-XL-MB-THI
Axial spherical roller bearing
Axial spherical roller bearing 294..-E1-XL-MB, with flanging ring
Remanufacturable
Replaces
294/560-E1-MB-THI
Frequently bought together


Main Dimensions & Performance Data
d | 560 mm | Bore diameter |
D | 980 mm | Outside diameter |
T | 250 mm | Section height |
Ca | 14.600.000 N | Basic dynamic load rating, axial |
C0a | 51.000.000 N | Basic static load rating, axial |
Cua | 4.300.000 N | Fatigue load limit, axial |
nG | 610 1/min | Limiting speed |
nϑr | 285 1/min | Reference speed |
≈m | 778 kg | Weight |
Mounting dimensions
da min | 770 mm | Minimum diameter shaft shoulder |
Da max | 860 mm | Maximum diameter of housing shoulder |
Db min | 997 mm | Minimum bore diameter housing |
db max | 602 mm | Maximum distance sleeve |
ra max | 10 mm | Maximum recess radius |
Dimensions
D1 | 727 mm | Bore diameter housing washer |
d1 | 900 mm | Rip diameter shaft washer |
rmin | 12 mm | Minimum chamfer dimension |
T1 | 122 mm | Height of the housing washer |
T2 | 99 mm | Height of shaft washer |
T3 | 168 mm | Height of the shaft washer |
T4 | 241 mm | Height of shaft washer, inc. lip ring |
A | 328 mm | Distance of the center point |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Downloads:
Your current product variant
Heat treatment | Standard | Standard |
Cage | MB | Solid brass cage |
Locating feature, housing washer | Without | |
Handling thread holes | THI | Handling thread holes, shaft washer |
Constricted width and inclination variation | Standard | |
Test certificate | Without |
Characteristics
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
