Select a different country or region to see content for your location.
United States
06:50:28 GMT+0000 (Coordinated Universal Time)


292/670-E1-MB
Axial-Pendelrollenlager
Axial-Pendelrollenlager 292..-E1-MB, mit Bordring
Replaces
292/670E1MB


Hauptabmessungen und Leistungsdaten
d | 670 mm | Bohrungsdurchmesser |
D | 900 mm | Außendurchmesser |
T | 140 mm | Höhe |
Ca | 4.750.000 N | Dynamische Tragzahl, axial |
C0a | 24.900.000 N | Statische Tragzahl, axial |
Cua | 2.300.000 N | Ermüdungsgrenzbelastung, axial |
nG | 640 1/min | Grenzdrehzahl |
nϑr | 370 1/min | Bezugsdrehzahl |
≈m | 245,5 kg | Weight |
Anschlussmaße
da min | 785 mm | Minimaler Durchmesser der Wellenschulter |
Da max | 836 mm | Maximaler Durchmesser der Gehäuseschulter |
Db min | 915 mm | Minimale Gehäusebohrung |
db max | 707 mm | Maximaler Abstand Distanzhülse |
ra max | 5 mm | Maximaler Freistichradius |
Abmessungen
D1 | 773 mm | Innendurchmesser Gehäusescheibe |
d1 | 855 mm | Borddurchmesser Wellenscheibe |
rmin | 6 mm | Minimaler Kantenabstand |
T1 | 74 mm | Höhe der Gehäusescheibe |
T2 | 50 mm | Wellenscheibenhöhe |
T3 | 81 mm | Höhe der Wellenscheibe |
T4 | 135 mm | Wellenscheibenhöhe, incl. Bordring |
A | 361 mm | Mittelpunktabstand |
Temperaturbereich
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 200 °C | Betriebstemperatur max. |
Operating conditions for bearing 292/670-E1-MB
In work for 292/670-E1-MB
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products