Select a different country or region to see content for your location.
United States
01:05:06 GMT+0000 (Coordinated Universal Time)


AXW45
Axial needle roller bearing
Axial needle roller bearings, single direction, AXK with axial bearing washer
Preferred product
Frequently bought together




Main Dimensions & Performance Data
Dc1 | 45 mm | Bore diameter cage |
D | 68 mm | Outside diameter bearing washer |
B | 4,2 mm | Height bearing |
B1 | 4 mm | Height centering collar |
D1 | 52 mm | Outside diameter centering collar |
Ea | 63 mm | Raceway dimension |
Eb | 50 mm | Raceway dimension |
C | 30.000 N | Basic dynamic load rating, axial |
C0a | 128.000 N | Basic static load rating, axial |
cua | 13.600 N | Fatigue load limit, axial |
nG | 5.200 1/min | Limiting speed |
n ϑr | 2.490 1/min | Reference speed |
≈m | 43,38 g | Weight |
Additional information
AS4565 | Axial bearing washer | |
HK4518-RS | Drawn cup needle roller bearings turned | |
HK4520 | Drawn cup needle roller bearings | |
HK4516 | Drawn cup needle roller bearings for radial bearing arrangement | |
BK4520 | Needle bush | |
NKIS30 | Needle roller bearings with inner ring | |
NA49/32 | Needle roller bearings with inner ring | |
NA69/32-ZW | Needle roller bearings with inner ring | |
NK42/20 | Needle roller bearings with out inner ring | |
NK42/30 | Needle roller bearings with out inner ring | |
NKS37 | Needle roller bearings with out inner ring | |
RNA49/32 | Needle roller bearings with out inner ring | |
RNA69/32-ZW | Needle roller bearings with out inner ring |


All
English

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch