Select a different country or region to see content for your location.
United States
22:25:38 GMT+0000 (Coordinated Universal Time)


AXW30
Axial needle roller bearing
Axial needle roller bearings, single direction, AXK with axial bearing washer
Preferred product
Product information




Main Dimensions & Performance Data
Dc1 | 30 mm | Bore diameter cage |
D | 50 mm | Outside diameter bearing washer |
B | 3,2 mm | Height bearing |
B1 | 4 mm | Height centering collar |
D1 | 37 mm | Outside diameter centering collar |
Ea | 46 mm | Raceway dimension |
Eb | 34 mm | Raceway dimension |
C | 16.400 N | Basic dynamic load rating, axial |
C0a | 70.000 N | Basic static load rating, axial |
cua | 7.200 N | Fatigue load limit, axial |
nG | 7.500 1/min | Limiting speed |
n ϑr | 3.800 1/min | Reference speed |
≈m | 23,41 g | Weight |
Additional information
AS3047 | Axial bearing washer | |
HK3018-RS | Drawn cup needle roller bearings turned | |
HK3016 | Drawn cup needle roller bearings | |
HK3020 | Drawn cup needle roller bearings | |
HK3026 | Drawn cup needle roller bearings | |
HK3038-ZW | Drawn cup needle roller bearings | |
HK3012 | Drawn cup needle roller bearings for radial bearing arrangement | |
BK3012 | Needle bush | |
BK3016 | Needle bush | |
BK3020 | Needle bush | |
BK3026 | Needle bush | |
BK3038-ZW | Needle bush | |
NA4904 | Needle roller bearings with inner ring | |
NA6904 | Needle roller bearings with inner ring | |
NK28/20 | Needle roller bearings with out inner ring | |
NK28/30 | Needle roller bearings with out inner ring | |
NKS24 | Needle roller bearings with out inner ring | |
RNA4904 | Needle roller bearings with out inner ring | |
RNA6904 | Needle roller bearings with out inner ring |