regionSelectionBanner.message
country.us
08:27:00 GMT+0000 (Coordinated Universal Time)


AXK6590-A/0-10
Axial needle roller and cage assembly
Axial needle roller and cage assemblies, single direction, to DIN 5405-2
product.isPreferred


Main Dimensions & Performance Data
Dc1 | 65 mm | Bore diameter cage |
Dc | 90 mm | Outside diameter |
Dw | 3 mm | Rolling element diameter |
Ea | 88 mm | Raceway dimension |
Eb | 70 mm | Raceway dimension |
ca | 47.000 N | Basic dynamic load rating, axial |
c0a | 255.000 N | Basic static load rating, axial |
cua | 29.000 N | Fatigue load limit, axial |
nG | 3.700 1/min | Limiting speed |
nϑr | 1.470 1/min | Reference speed |
≈m | 35,38 g | text.product.weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
AS6590 | Axial bearing washer |
productDetailPage.downloads.title