Select a different country or region to see content for your location.
United States
08:13:40 GMT+0000 (Coordinated Universal Time)


AXK5578-A/0-10
Axial needle roller and cage assembly
Axial needle roller and cage assemblies, single direction, to DIN 5405-2
Preferred product


Main Dimensions & Performance Data
Dc1 | 55 mm | Bore diameter cage |
Dc | 78 mm | Outside diameter |
Dw | 3 mm | Rolling element diameter |
Ea | 76 mm | Raceway dimension |
Eb | 60 mm | Raceway dimension |
ca | 38.500 N | Basic dynamic load rating, axial |
c0a | 186.000 N | Basic static load rating, axial |
cua | 20.700 N | Fatigue load limit, axial |
nG | 4.350 1/min | Limiting speed |
nϑr | 1.780 1/min | Reference speed |
≈m | 27,036 g | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
AS5578 | Axial bearing washer |
Downloads: