Select a different country or region to see content for your location.
United States
22:40:55 GMT+0000 (Coordinated Universal Time)


AXK5070-A/0-10
Axial needle roller and cage assembly
Axial needle roller and cage assemblies, single direction, to DIN 5405-2
Preferred product
Frequently bought together


Main Dimensions & Performance Data
Dc1 | 50 mm | Bore diameter cage |
Dc | 70 mm | Outside diameter |
Dw | 3 mm | Rolling element diameter |
Ea | 68 mm | Raceway dimension |
Eb | 55 mm | Raceway dimension |
ca | 32.000 N | Basic dynamic load rating, axial |
c0a | 143.000 N | Basic static load rating, axial |
cua | 15.100 N | Fatigue load limit, axial |
nG | 4.800 1/min | Limiting speed |
nϑr | 1.950 1/min | Reference speed |
≈m | 19,5 g | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
AS5070 | Axial bearing washer |
Downloads:

