Select a different country or region to see content for your location.
United States
02:18:55 GMT+0000 (Coordinated Universal Time)


AXK1730-A/0-10
Axial needle roller and cage assembly
Axial needle roller and cage assemblies, single direction, to DIN 5405-2
Preferred product


Main Dimensions & Performance Data
Dc1 | 17 mm | Bore diameter cage |
Dc | 30 mm | Outside diameter |
Dw | 2 mm | Rolling element diameter |
Ea | 29 mm | Raceway dimension |
Eb | 19 mm | Raceway dimension |
ca | 12.000 N | Basic dynamic load rating, axial |
c0a | 39.500 N | Basic static load rating, axial |
cua | 4.000 N | Fatigue load limit, axial |
nG | 12.300 1/min | Limiting speed |
nϑr | 4.600 1/min | Reference speed |
≈m | 4,15 g | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
AS1730 | Axial bearing washer |
Downloads:

