Select a different country or region to see content for your location.
United States
07:15:52 GMT+0000 (Coordinated Universal Time)


AXK1024-A/0-10
Axial needle roller and cage assembly
Axial needle roller and cage assemblies, single direction, to DIN 5405-2
Preferred product


Main Dimensions & Performance Data
Dc1 | 10 mm | Bore diameter cage |
Dc | 24 mm | Outside diameter |
Dw | 2 mm | Rolling element diameter |
Ea | 23 mm | Raceway dimension |
Eb | 12 mm | Raceway dimension |
ca | 9.200 N | Basic dynamic load rating, axial |
c0a | 25.500 N | Basic static load rating, axial |
cua | 2.550 N | Fatigue load limit, axial |
nG | 16.900 1/min | Limiting speed |
nϑr | 7.400 1/min | Reference speed |
≈m | 3,107 g | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
AS1024 | Axial bearing washer |
Downloads:


Recently viewed products

Wait to see recently viewed products