Select a different country or region to see content for your location.
United States
11:21:31 GMT+0000 (Coordinated Universal Time)


K81117-TV
Axial cyl roller and cage assy -LS
Axial cylindrical roller and cage assembly K811, single direction, suitable for combination with axial bearing washers


Main Dimensions & Performance Data
Dc1 | 85 mm | Bore diameter cage |
Dc | 110 mm | Cage outer diameter |
Dw | 7,5 mm | Rolling element diameter |
Ca | 112.000 N | Basic dynamic load rating, axial |
C0a | 385.000 N | Basic static load rating, axial |
Cua | 39.500 N | Fatigue load limit, axial |
nG | 2.950 1/min | Limiting speed |
nϑr | 1.070 1/min | Reference speed |
≈m | 98 g | Weight |
Mounting dimensions
Eb | 87 mm | Raceway dimension |
Ea | 108 mm | Raceway dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products