Select a different country or region to see content for your location.
United States
21:28:58 GMT+0000 (Coordinated Universal Time)


K81113-TV
Axial cyl roller and cage assy -LS
Axial cylindrical roller and cage assembly K811, single direction, suitable for combination with axial bearing washers
Preferred product
Frequently bought together


Main Dimensions & Performance Data
Dc1 | 65 mm | Bore diameter cage |
Dc | 90 mm | Cage outer diameter |
Dw | 7,5 mm | Rolling element diameter |
Ca | 107.000 N | Basic dynamic load rating, axial |
C0a | 340.000 N | Basic static load rating, axial |
Cua | 34.500 N | Fatigue load limit, axial |
nG | 3.700 1/min | Limiting speed |
nϑr | 1.260 1/min | Reference speed |
≈m | 83,71 g | Weight |
Mounting dimensions
Eb | 67 mm | Raceway dimension |
Ea | 87 mm | Raceway dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


