Select a different country or region to see content for your location.
United States
23:04:25 GMT+0000 (Coordinated Universal Time)


K81111-TV
Axial cyl roller and cage assy -LS
Axial cylindrical roller and cage assembly K811, single direction, suitable for combination with axial bearing washers
Preferred product


Main Dimensions & Performance Data
Dc1 | 55 mm | Bore diameter cage |
Dc | 78 mm | Cage outer diameter |
Dw | 6 mm | Rolling element diameter |
Ca | 90.000 N | Basic dynamic load rating, axial |
C0a | 300.000 N | Basic static load rating, axial |
Cua | 31.500 N | Fatigue load limit, axial |
nG | 4.350 1/min | Limiting speed |
nϑr | 1.330 1/min | Reference speed |
≈m | 57,59 g | Weight |
Mounting dimensions
Eb | 57 mm | Raceway dimension |
Ea | 77 mm | Raceway dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing K81111-TV/0-8
In work for K81111-TV/0-8
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch